CAD model selection
Selectable products: 1
PP40-304-H
Company
UHV Design
Description
PP40/63 Series
Bill of material
PP40-304-H
Order number
PP40-304-H
Series
PP
X Variant
-
Rolling metal and ceramic bearing option
Flange size
CF40
CF63
Axial stroke
304.000
457.000
609.000
914.000
1219.000
mm
Position
mm
Rotation
°
Actuation options
Manual Thimble
Manual Thimble with retracted switch
Gripper option
none
Puck
Flag gripper
Flag toggle
Gripper position
-
Weight
3.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D