CAD model selection
Selectable products: 1
PLSM40-50-IS
Company
UHV Design
Description
PLSM Series - High-speed Linear Shift Mechanism
Bill of material
PLSM40-50-IS
Order number
PLSM40-50-IS
Series
PLSM
Flange size
CF40
CF63
CF100
Stroke
50
100
150
200
250
300
mm
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
Actuation options
In Line Stepper Motor Actuation
Side Mounted Stepper Motor Actuation
Preview - Generation
Preview
Quotation
3D
Dimension
2D