Choix du modèle CAO
Produit(s) sélectionnable(s): 1
MD63TX000Z
Company
UHV Design
Description
MD63 Series - Solid Range
Bill of material
MD63TX000Z
Order number
MD63TX000Z
Type
MD63
Actuation Options
Standard thimble
Dual shaft
Side-mounted stepper motor only
Side-mounted stepper motor with home sensor
Side-mounted stepper motor with limit switches
Side-mounted stepper motor with home sensor and limit switches
Side-mounted stepper motor with encoder
Side-mounted stepper motor with encoder and home sensor
Side-mounted stepper motor with encoder and limit switches
Side-mounted stepper motor with encoder, home sensor and limit switches
Side-mounted DC motor
Side-mounted DC motor, with SADC controller
Pneumatic actuator only
Pneumatic actuator with position feedback
In-line stepper motor only
In-line stepper motor with home sensor
In-line stepper motor with rotary encoder
In-line stepper motor with rotary encoder and home sensor
In-line DC motor
In-line DC motor, with SADC controller
Gearing
-
mm
Shaft Options
Standard output shaft
Bearing
Standard bearing
Ceramic bearing
Weight
4.6 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D