Choix du modèle CAO
Produit(s) sélectionnable(s): 1
LSMT38-25-H
Company
UHV Design
Description
LSMT Series
Bill of material
LSMT38-25-H
Order number
LSMT38-25-H
Series
LSMT
Flange size
CF38
CF64
Stroke position
mm
Stroke
25
50
75
100
150
Linear scale
none
Engraved shaft
Digital Scale
Actuation options
Manual handwheel
In line mounted pneumatic actuator
In line mounted pneumatic actuator with reed switches
Side-mounted stepper motor
Side-mounted 24V DC motor
Side mounted single axis DC controller with motor and pre-wired switches
Wiring
-
mm
Traveling flange tilt
°
Weight
2.7 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D