CAD model selection
Selectable products: 1
LPP40-304-H
Company
UHV Design
Description
LPP40/63 Series
Bill of material
LPP40-304-H
Order number
LPP40-304-H
Series
LPP
X Variant
-
Rolling metal and ceramic bearing option
Flange size
CF40
CF63
Axial stroke
304.000
457.000
609.000
914.000
1219.000
mm
Position
mm
End Effector option
none
Puck
2" Wafer
3" Wafer
100 mm Wafer
150 mm Wafer
Actuation option
Manual Thimble
Manual Thimble with retracted switch
Stepper motor incuding pre-wierd switches
Weight
3.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D