CAD model selection
Selectable products: 1
HM-25-sSiC-K-M
Company
UHV Design
Description
HM - Heater Modules
Bill of material
HM-25-sSiC-K-M
Order number
HM-25-sSiC-K-M
Type
HM
Element type
Solid Silicon carbide
Sample size
25
50
75
100
150
200
mm
Thermocouple
Type K, Chromel Alumel
Type C, Tungsten Rhenium
Material
Moly
Inconel
Weight
0.2 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D