Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HLSML38-200-H
Company
UHV Design
Description
HLSML Series
Bill of material
HLSML38-200-H
Order number
HLSML38-200-H
Series
HLSML
Flange size
CF38
CF64
Stroke position
mm
Stroke
200
300
400
500
600
800
Actuation options
Manual Handwheel
Side mounted stepper motor
Side mounted 24V dc motor
Side mounted single axis DC controller with motor and pre-wired switches
Linear scale
none
Engraved scale
Weight
6.0 kg
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D