CAD model selection
Selectable products: 1
EPP40-304-H-12.7
Company
UHV Design
Description
EPP40/63 Series
Bill of material
EPP40-304-H-12.7
Order number
EPP40-304-H-12.7
Series
EPP
X Variant
-
Rolling metal and ceramic bearing option
Flange size
CF40
CF63
Axial stroke
304.000
457.000
609.000
914.000
1219.000
mm
Position
mm
End Effector option
none
Puck
100 mm Wafer
2" Wafer
150 mm Wafer
3" Wafer
Actuation options
Manual Thimble
Manual Thimble with retracted switch
Stepper motor + switches
Elevation option
12.700
25.000
50.000
Lift
mm
Weight
4.0 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D