CAD model selection
Selectable products: 1
DAPP40-304-H
Company
UHV Design
Description
DAPP40 Series
Bill of material
DAPP40-304-H
Order number
DAPP40-304-H
Series
DAPP
X Variant
-
Rolling metal and ceramic bearing option
Flange Size
CF40
Axial Stroke
304.000
457.000
609.000
914.000
1219.000
mm
Position
mm
End Effector option
none
Flag
Puck
Actuation option
Manual Thimble
Manual Thimble with retracted switch
Griper position
-
Weight
3.7 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D