CADモデル選択
選択可能な製品数: 1
TAPP35-304-H
Company
UHV Design
Description
TAPP - Triple-axis transfer arm - vacuum
Bill of material
TAPP35-304-H
Order number
TAPP35-304-H
Series
TAPP
Flange Size
CF35
Axial Stroke
304.000
457.000
609.000
914.000
1219.000
mm
Position
mm
Locking Position
Unlock
Lock
Rotation
°
Actuation Options
Manual Thimble
Manual Thimble with retracted switch
End-effector option
none
Flag
Puck
Weight
3.2 kg
Preview - Generation